RC-00000006200 - Housing for circular connector
1592606

Housing for circular connector, series: RC, straight, Screw locking mechanism, M23, Axial seal, shielded: yes, panel thickness min.: 1 mm, panel thickness max.: 4.5 mm, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products