CK4,0-ED-10,00BU AG
-
Crimp contact
1586183
Crimp contact, Socket, turned, contact diameter: 4 mm, rated current: 40 A, connection cross section: 10 mm2 ... 10 mm2, AWG 8...8 , contact material: Cu alloy