VMS-B/S7-300/20/ETHA/D37/M/02
-
Adapter
1575818
Migration adapter, controller: Upgrade from Siemens SIMATIC® S7-300/ET 200M to Siemens SIMATIC® ET 200SP HA, connection 1: D-SUB pin strip 1x 37-position, connection 2: Spade connection 20-position (2,8 x 0,8), connection 3: Push-in connection 2x 2-position
Product details
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Notes on operation | Migration to ET 200SP HA I/O modules: Depending on the I/O module used, it may be necessary to connect the connection terminal blocks for the VMS module’s power supply to the connection terminal blocks for the power supply of the new Siemens terminal block. |
| Product type | Adapter |
| Product family | VARIOFACE |
| Insulation characteristics | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (AC) | ≤ 30 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Current (per branch) | ≤ 1 A (via D-SUB) |
| Current (Terminal block 1, 10, 11, 20) | ≤ 4 A (via COMBICON) |
| Current (Terminal block L+/M) | ≤ 8 A (via COMBICON) |
| Rated insulation voltage | 100 Vrms |
| Rated surge voltage | 0.8 kV (1.2/50 µs) |
| Upgrade from Siemens SIMATIC® S7-300/ET 200M to Siemens SIMATIC® ET 200SP HA | |
| Migration | 6ES7321-1BH00-0AA0 (DI16) -> 6DL1131-6BH00-0PH1 (DI16) |
| 6ES7321-1BH01-0AA0 (DI16) -> 6DL1131-6BH00-0PH1 (DI16) | |
| 6ES7321-1BH02-0AA0 (DI16) -> 6DL1131-6BH00-0PH1 (DI16) | |
| 6ES7321-1BH10-0AA0 (DI16) -> 6DL1131-6BH00-0PH1 (DI16) | |
| 6ES7322-1BH00-0AA0 (DO16) -> 6DL1132-6BH00-0PH1 (DO16) | |
| 6ES7322-1BH01-0AA0 (DO16) -> 6DL1132-6BH00-0PH1 (DO16) | |
| 6ES7322-1BH10-0AA0 (DO16) -> 6DL1132-6BH00-0PH1 (DO16) | |
| Connection 1 (control level) | |
| Connection in acc. with standard | IEC 60807-2 |
| Connection method | D-SUB pin strip |
| Screw thread | UNC 4-40 |
| Number of connections | 1 |
| Number of positions | 37 |
| Insertion/withdrawal cycles | > 500 |
| Pitch | 2.77 mm |
| Connection 2 (field level) | |
| Connection method | Spade connection |
| Number of positions | 20 |
| Note | 2,8 x 0,8 |
| Insertion/withdrawal cycles | 10 |
| Connection 3 (supply) | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Number of connections | 2 |
| Number of positions | 2 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Insertion/withdrawal cycles | 25 |
| Pitch | 5.08 mm |
| Item dimensions | |
| Width | 39.4 mm |
| Height | 127.5 mm |
| Depth | 54.8 mm |
| Ambient conditions | |
| Degree of protection (Module) | IP00 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 1575818 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | C421 |
| Product key | DK21ES |
| GTIN | 4067923065437 |
| Weight per piece (including packing) | 107 g |
| Weight per piece (excluding packing) | 104 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242292 |
| ECLASS-15.0 | 27242692 |
ETIM
| ETIM 10.0 | EC002584 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
VMS-C/S7/D37F/HA/D37F/200/0,6M - Cable 1879204
-
VMS-R/S7-300/483 - Mounting holder 1892092
-
VMS-R/S7-300/530 - Mounting holder 1892093
-
VMS-R/S7-300/620 - Mounting holder 1892094
-
CABLE-D37SUB/B/B/ 100/KONFEK/S - Cable 2305509
-
CABLE-D37SUB/B/B/ 200/KONFEK/S - Cable 2305512
-
CABLE-D37SUB/B/B/ 300/KONFEK/S - Cable 2305525
-
CABLE-D37SUB/B/B/ 400/KONFEK/S - Cable 2900759
-
CABLE-D37SUB/B/B/ 600/KONFEK/S - Cable 2900760
-
CABLE-D37SUB/B/B/ 800/KONFEK/S - Cable 2900761
-
CABLE-D37SUB/B/B/1000/KONFEK/S - Cable 2900762
-
CABLE-D37SUB/B/B/1500/KONFEK/S - Cable 2900763
-
CABLE-D37SUB/B/B/2000/KONFEK/S - Cable 2900764
-
CABLE-D37SUB/B/B/2500/KONFEK/S - Cable 2902074
-
CABLE-D37SUB/B/B/3000/KONFEK/S - Cable 2902075
-
CABLE-D37SUB/B/B/3500/KONFEK/S - Cable 2902076
-
CABLE-D37SUB/B/B/4000/KONFEK/S - Cable 2902077
-
CABLE-D37SUB/B/B/HF/S/ 1,0M - Cable 2908516
-
CABLE-D37SUB/B/B/HF/S/ 2,0M - Cable 2908517
-
CABLE-D37SUB/B/B/HF/S/ 3,0M - Cable 2908518
-
CABLE-D37SUB/B/B/HF/S/10,0M - Cable 2908522
-
CABLE-D37SUB/B/B/HF/S/15,0M - Cable 2908523
-
CABLE-D37SUB/B/B/HF/S/20,0M - Cable 2908525
-
CABLE-D37SUB/B/B/HF/S/25,0M - Cable 2908526
-
CABLE-D37SUB-B-B-HF-S/... - Cable 1075563
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057