The highly efficient power electronics for 19″ rack mounting from Phoenix Contact features a high degree of investment security. It enables the cost-effective charging and discharging of your battery storage applications. The modular and scalable system is optimized for bidirectional power conversion with high voltages and currents. By combining several modules, an output power of up to 1.5 MW is possible.
TRIO-HP/3AC/1KDC/30KW/BI
-
AC/DC power module
1559743
TRIO POWER, bidirectional AC/DC power module with 30 kW output power, Push-in connection, 19′′ rack mounting, CANopen interface, input: 3-phase, output: 50 V DC ... 1000 V DC or input: DC, output: 3 x 200 V AC ... 480 V AC. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| AC/DC Mode Power grid | |
| Input voltage range | 3x 200 V AC |
| 3x 380 V AC | |
| 3x 400 V AC | |
| 3x 480 V AC | |
| Derating | < 3x 360 V AC (96 W/V) |
| Frequency range | 50 Hz |
| 60 Hz | |
| Input current range | 3x 0 A ... 60 A |
| Power factor (leading/lagging) | 0.8 ... 1 (leading/lagging) |
| Total distortion (THDi) | < 5 % (50% ... 100% output load) |
| Supply system configuration | AC grid (L1, L2, L3, PE) |
| DC/AC Mode On-grid | |
| Input voltage range | 300 V DC ... 1000 V DC |
| Derating | < 306 V DC (100 W/V) |
| Input current range | 0 A ... 101 A |
| DC/AC Mode Off-grid | |
| Input voltage range | 300 V DC ... 1000 V DC |
| Derating | < 306 V DC (100 W/V) |
| Input current range | 0 A ... 101 A |
| Efficiency | > 96 % (POut >50%) |
| AC/DC-Mode | |
| Output voltage range | 300 V DC ... 1000 V DC |
| Derating | 300 V DC ... 50 V DC (100 W/V) |
| Output current range | 0 A ... 100 A |
| Power dissipation standby | < 20 W |
| Derating | > 45 °C ... 55 °C (200 W/K) |
| > 55 °C ... 70 °C (800 W/K) | |
| Connection in parallel | 50 (Modules) |
| Switch-over time | 10 ms (Change of operating mode) |
| DC/AC Mode On-grid | |
| Output voltage range | 3x 200 V AC |
| 3x 380 V AC | |
| 3x 400 V AC | |
| 3x 480 V AC | |
| Derating | < 360 V AC (96 W/V) |
| Output current range | 0 A ... 60 A |
| Output frequency | 45 Hz ... 65 Hz |
| Connection in parallel | 50 (Modules) |
| Switch-over time | 10 ms (Operating mode change DC/AC mode on-grid AC/DC mode) |
| Power factor (leading/lagging) | 0.8 ... 1 (leading/lagging) |
| Power grid AC connection | L1, L2, L3, PE |
| DC/AC Mode Off-grid | |
| Output voltage range | 3x 200 V AC |
| 3x 380 V AC | |
| 3x 400 V AC | |
| 3x 480 V AC | |
| Connection in parallel | 16 (Modules) |
| Switch-over time | 15 s (Operating mode change DC/AC mode (off-grid) AC/DC mode) |
| Power factor (leading/lagging) | 0.8 ... 1 (leading/lagging) |
| Total harmonic distortion factor (THD) | < 5 % |
| Power grid AC connection | L1, L2, L3, N, PE (AC Load) |
| AC connection (input/output) | |
| Designation | AC connection (input/output) |
| Position | 1.x |
| Identification | L1 / L2 / L3 / N / PE |
| Connection technology | |
| Position marking | 1.1 (L1), 1.2 (L2), 1.3 (L3), 1.4 (N), 1.5 () |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 0.75 mm² ... 16 mm² |
| flexible | 0.75 mm² ... 16 mm² |
| flexible with ferrule without plastic sleeve | 0.75 mm² ... 16 mm² |
| flexible with ferrule with plastic sleeve | 0.75 mm² ... 10 mm² |
| AWG | 20 ... 4 (Cu) |
| Stripping length | 18 mm (Rigid/flexible/ferrule) |
| DC connection (input/output) | |
| Designation | DC connection (input/output) |
| Position | 2.x |
| Identification | DC+ / DC- |
| Connection technology | |
| Position marking | 2.1 (+), 2.2 (-) |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 1.5 mm² ... 35 mm² |
| flexible | 1.5 mm² ... 35 mm² |
| flexible with ferrule without plastic sleeve | 1.5 mm² ... 35 mm² (Cu) |
| flexible with ferrule with plastic sleeve | 1.5 mm² ... 35 mm² |
| AWG | 15 ... 2 (Cu) |
| Stripping length | 25 mm (Rigid/flexible/ferrule) |
| Signal | |
| Designation | Signal |
| Position | 3.x |
| Connection technology | |
| Position marking | 3.1 (Rem-Off/input), 3.2 (Rem-Off/output), 3.3 (S-GND/input), 3.4 (S-GND/output) |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 0.2 mm² ... 1.5 mm² |
| flexible | 0.2 mm² ... 1.5 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (Cu) |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 0.75 mm² |
| AWG | 24 ... 16 (Cu) |
| Stripping length | 10 mm (Rigid/flexible/ferrule) |
| CAN-Bus | |
| Interface | CAN / CAN SYNC |
| Number of interfaces | 2 |
| Connection method | 2 x 2xRJ45 |
| Position | 5.x |
| Supported protocols | CANopen |
| Locking | Locking clip |
| Transmission physics | wired |
| Topology | Daisy Chain |
| Transmission speed | 125 kbps |
| 250 kbps | |
| 500 kbps (Default) | |
| Termination resistor | The internal termination resistor (CAN High, CAN Low) is activated once via the user interface on the last bus device. |
| Number of phases | 3 |
| Electrical isolation between input and output | yes |
| Insulation voltage input/output | 2121 V DC (60 s) |
| Insulation voltage input, output / housing | 2121 V DC (60 s) |
| Product type | DC power module |
| Product family | TRIO POWER |
| Operating mode | AC/DC-Mode |
| DC/AC-Mode (On-Grid) | |
| DC/AC-Mode (Off-Grid) | |
| MTBF (IEC 61709, SN 29500) | > 300000 h |
| Internal fan | yes |
| Volumetric flow | 400 m³/h (per module) |
| Flow direction | from front to back |
| Insulation characteristics | |
| Protection class | I |
| Overvoltage category (IEC 60664-1) | II (AC) |
| I (DC) | |
| Pollution degree | 2 |
| Item dimensions | |
| Width | 483 mm |
| Height | 89 mm |
| Depth | 520 mm |
| Mounting type | 19" rack mounting |
| Housing material | Zn-Al alloy |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -30 °C ... 70 °C |
| Ambient temperature (storage/transport) | -30 °C ... 70 °C |
| Maximum altitude | 2000 m |
| Permissible humidity (operation) | ≤ 95 % (non-condensing) |
| Noise level | < 70 dB (1 m, UDC ≥ 400 V) |
| Safety requirements for power electronic converter systems and equipment - Part 1: General | |
| Standard designation | Safety requirements for power electronic converter systems and equipment - Part 1: General |
| Standards/specifications | IEC 62477-1 |
| Bidirectional grid-connected power converters | |
| Standard designation | Bidirectional grid-connected power converters |
| Standards/specifications | IEC 62909-1 |
| IEC 62909-2 | |
| Requirements for power generation systems intended for parallel operation with a distribution grid | |
| Standard designation | Requirements for generating plants to be connected in parallel with distribution networks - Part 1: Connection to a LV distribution network - Generating plants up to and including Type B |
| Standards/specifications | EN 50549-1 |
| Power generation systems connected to the low-voltage distribution network – Technical minimum requirements for the connection to and parallel operation with low-voltage distribution networks | |
| Standard designation | Power generation systems connected to the low-voltage distribution network – Technical minimum requirements for the connection to and parallel operation with low-voltage distribution networks |
| Standards/specifications | VDE-AR-N 4105 (DE) |
| EMC requirements for noise emission | EN IEC 61000-6-3 |
| EN IEC 61000-6-4 | |
| EMC requirements for noise immunity | EN IEC 61000-6-1 |
| EN IEC 61000-6-2 |
| Item number | 1559743 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | CMHT3J |
| GTIN | 4067923040908 |
| Weight per piece (including packing) | 22,800 g |
| Weight per piece (excluding packing) | 20,500 g |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040701 |
| ECLASS-15.0 | 27040701 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Bidirectional functionality and certification in accordance with global feed-in standards enable energy to be drawn from and fed into the grid
Island grid function and robust design for use in mobile applications
Easy system integration via CANopen communication interface
Condition monitoring and stand-alone operation via display
Flexible mounting due to front connection
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057