IPD P 3P1,5 F BK
-
Connector
1559122
Connector, connection method: Push-lock connection, number of positions: 2+PE, Socket, 0.25 mm2 ... 1.5 mm2, 600 V, 16 A, black, coding: P, external cable diameter: 4.5 mm ... 7 mm and 7 mm ... 10 mm
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies