SAC-4P-M12MS/10,0-990
-
Bus system cable
1558344
Bus system cable, CC link (10 Mbps), 4-position, PVC, red, shielded, Plug straight M12, coding: A, on free cable end, cable length: 10 m
Product details
| Product type | Data cable preassembled |
| Application | Standard |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Signal type/category | CC link, 10 Mbps |
| Status display | no |
| Status display present | no |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Transmission speed | 10 Mbps |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 (Plug) | SR (shield) |
| 2 (Plug) | WH (DB) | |
| 3 (Plug) | YE (DG) | |
| 4 (Plug) | BU (DA) | |
| Connection 1 | |
| Dimensional drawing |
Pin assignment M12 plug, 4-pos., A-coded, view plug side
|
| Type | M12 Plug, straight, 4-position, shielded (Advanced Shielding Technology), Keying: A, CC link |
| Number of positions | 4 |
| Shielded | yes |
| Shielding | Advanced Shielding Technology |
| Signal type/category | CC link, 10 Mbps |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 Ω |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Tightening torque | 0.4 Nm (M12 connector) |
| Material Contact | CuSn |
| Material Contact surface | Ni/Au |
| Material Contact carrier | PA 6.6 |
| Material Screw connection | Die-cast zinc, nickel-plated |
| Material Grip body | TPU, hardly inflammable, self-extinguishing |
| Material Seal | FKM |
| Flammability rating according to UL 94 | V0 |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 85 °C |
| Standard designation | M12 connector |
| Standards/regulations | IEC 61076-2-101 |
| Connection 2 | |
| Type | free cable end |
| Cable length | 10 m |
| CC-Link [990] | |
| Cable weight | 78.8 kg/km |
| Number of positions | 3 |
| Shielded | yes |
| Cable type | CC-Link [990] |
| Conductor structure | 3xAWG20/7 + 1xAWG22/19 (filler litz wire) |
| Conductor structure signal line | 7x 0.28 mm |
| AWG signal line | 20 |
| Conductor cross-section | 0.5 mm² |
| External cable diameter | 7.70 mm |
| Outer sheath, material | PVC |
| External sheath, color | red |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | foamed PE, with high density |
| Single wire, color | white, yellow, blue |
| Thickness, insulation | 0.89 mm (Outer cable sheath) |
| Optical shield covering | 78 % |
| Max. conductor resistance | 31.2 Ω/km |
| Wave impedance | 110 Ω |
| Working capacitance | 61 pF |
| Nominal voltage, cable | 300 V |
| Smallest bending radius, fixed installation | 77 mm |
| Ambient temperature (operation) | -30 °C ... 60 °C (cable, fixed installation) |
| -5 °C ... 60 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1558344 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF04 |
| Product key | AF1CJF |
| GTIN | 4046356293679 |
| Weight per piece (including packing) | 763 g |
| Weight per piece (excluding packing) | 771.5 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057