The preassembled wire/cable markers from the WMTB HF-HP ... product family consist of the highly flexible material polyolefin that adapts to the bending of the wire or cable.
The flame-retardant material has very good tensile strength and is attached to the wire or cable with cable ties through the fastening eyelets.
WMTB HF-HP (40X12)R
-
Cable marker
1523619
Cable marker, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, Number of individual labels: 1000, text field height: 12 mm, text field width: 40 mm
Product details
Compatible products
Your advantages
The WMTB HF-HP ... wire and cable marking is used for the identification and bundling of wires and cables indoors and outdoors
The highly flexible material adapts to the conductors and cables
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
The markers are made of a halogen-free material
Railroad approval (DIN EN 45545-2) R22, R23, R24