PTCB TM1 0.5A F2 NO P - Thermal-magnetic device circuit breaker
1509512

Thermal-magnetic device circuit breaker, 1-position, tripping characteristic: F2, mounting type: With base element on 35 mm DIN rail in accordance with EN 60715, rated current: 0.5 A

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

More space in the control cabinet: protection and signaling in an overall width of just 8 mm
Easy to set up applications thanks to flexible use of connectors with fixed nominal currents
Transparency of load and switching status thanks to integrated remote signaling
Easy handling from commissioning right through to maintenance due to clear functionality and switching state at all times

Frequently asked questions


How does the feed-in work and how is the bridging carried out?

Currents of up to 40 A can be fed in at the upper terminal point. Conductors with up to 6 mm2 flexible or 10 mm2 rigid can be connected. The current fed in can be distributed via the bridge shafts arranged at the top with FBS ..... View more

Currents of up to 40 A can be fed in at the upper terminal point. Conductors with up to 6 mm2 flexible or 10 mm2 rigid can be connected. The current fed in can be distributed via the bridge shafts arranged at the top with FBS ...-8 bridges. The following applies: currents greater than 31 A must be distributed via two bridges; currents up to and including 31 A can be distributed via one bridge.

View less

Which characteristic curves do I select and when?

Two different characteristic curves are available:
- The faster F2 characteristic curve is suitable for more sensitive loads, such as sensors or resistive loads. It triggers at DC voltages in the 4 ... 8 x In range.
- The medium-lag M1 characte... View more

Two different characteristic curves are available:
- The faster F2 characteristic curve is suitable for more sensitive loads, such as sensors or resistive loads. It triggers at DC voltages in the 4 ... 8 x In range.
- The medium-lag M1 characteristic curve is recommended for more current-intensive (e.g. capacitive) loads or motors. It triggers at DC voltages 8 ... 15 times In.

View less

Are there requirements for the PS? What needs to be considered for correct dimensioning?

For selective protection, the power supply should be able to supply the necessary increased tripping current. Line impedances must also be taken into account.


What is meant by short-circuit breaking capacity and what is the difference between the terms Icn and Inc?

Short-circuit breaking capacity: Maximum short-circuit current that the circuit breaker can safely switch off. What must be observed if the source current is higher than the short circuit breaking capacity? In this case, the protective circuit breake... View more

Short-circuit breaking capacity: Maximum short-circuit current that the circuit breaker can safely switch off. What must be observed if the source current is higher than the short circuit breaking capacity? In this case, the protective circuit breaker may be used with a backup fuse up to the Inc. Certain fuses have been tested and approved for this purpose (see certificate).
- Icn (rated short-circuit breaking capacity): Value that the circuit breaker alone can switch off without backup fuse.
- Inc (Conditional rated short-circuit current): Value that the switch can handle with an upstream fuse.

View less

Can the PTCB TM be used for AC and DC?

Yes, for AC the prospective short-circuit current at the intended installation location must be taken into account. This must not exceed the breaking capacity of the PTCB TM. The magnetic tripping for AC and DC differs by the factor DC/AC = 1.3.



View FAQs