IPD W 3P1,5 M M16 GY
-
Panel feed-through
1484179
Panel feed-through, for connectors, connection method: Push-in connection, number of positions: 2+PE, M16, Pin, 0.25 mm2 ... 1.5 mm2, 600 V, 16 A, gray, coding: P
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies