PRC 20-CCM 0,5-2,5
-
Crimp contact
1468462
Crimp contact, Range of articles: PRC 20, color: silver, min. conductor cross-section: 0.5 mm2, max. conductor cross-section: 2.5 mm2, rated current: 20 A, Connection method: Crimp connection, For assembly notes, please refer to the packing slip
Product details
Compatible products
Your advantages
More space on the device front with current transmission up to 20 A in a minimum amount of space
Duo-Unlock technology for greater flexibility during installation and maintenance
Reliable use under extreme ambient conditions with high degrees of protection and impact resistance
Simple handling with proven crimp or screw connection technology
Mechanical and color coding for quick and error-free startup