PRC 20/5-C1-FT25-FC2,5 SET50
-
Device connector front mounting
1468393
Device connector front mounting, Range of articles: PRC 20, color: black, number of positions: 5, min. conductor cross-section: 0.5 mm2, max. conductor cross-section: 2.5 mm2, rated voltage: 400 V AC, rated current: 20 A, Connection method: Crimp connection, Setting option for release: 1. with a tool or 2. by hand
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
More space on the device front with current transmission up to 20 A in a minimum amount of space
Duo-Unlock technology for greater flexibility during installation and maintenance
Reliable use under extreme ambient conditions with high degrees of protection and impact resistance
Simple handling with proven crimp or screw connection technology
Mechanical and color coding for quick and error-free startup