DT-TELE-WM-RJ45-PT-I - Surge protection device
1464188

cross section
connection method

Surge protection with status indicator for analog and digital telecommunications interfaces (VDSL up to 250 Mbps, G.fast up to 1.5 Gbps) in a surface-mounted housing. Alternatively, it can be snapped onto a DIN rail. Integrated overload protection (power-cross). Connection: RJ45 (RJ12) and push-in.

Product details








Compatible products



Your advantages

Easy installation in cabinets and on the wall with screw mounting or by snapping it onto a DIN rail
Precise function monitoring with the status indicator on the device
No restriction of data transmission even at high speeds
Tests by Deutsche Telekom confirm compatibility with VDSL, vectoring VDSL, super-vectoring VDSL (SVVDSL), and G.fast
Safe response in the event of overload (power-cross) due to an integrated disconnect mechanism and electronic current limiter