ME MAX 22,5-SKT-2-2-7035+4PSPT4
-
Housing set
1457227
DIN rail housing, for mounting on a DIN rail, color: light gray (similar RAL 7035), width: 22.6 mm, height: 99 mm, depth: 113.65 mm, incl. 4 PCB connectors, 4-pos., screw connection, for 2.5 mm2, nominal current: 12 A, 320 V, PCB surface: 7500 mm2