ICS50-SKT-BTL100X110-V-V-7035+8PPC4
-
Housing set
1457226
DIN rail housing, for mounting on a DIN rail, with transparent hinged cover, color: light gray (similar RAL 7035), width: 50.1 mm, height: 100 mm, depth: 116.7 mm, incl. 8 PCB connectors, 4-pos., Push-in spring connection, for 2.5 mm2, nominal current: 16 A, 320 V, PCB surface: 9600 mm2
Product details
| Assembly note | Please observe the assembly instructions available in the download area. |
| Recommendation | Material of contact pads for bus connector, galvanic gold (hard gold) |
| General | The PCB surface specification is for orientation purposes and is based on a basic PCB. The housing can also accommodate several PCBs. |
| Product type | Stackable housing set |
| Housing type | DIN rail housing |
| Housing series | ICS |
| Product family | ICS50-..100X.. |
| Number of positions | 32 |
| Max. number of positions | 32 (pitch: 5 mm) |
| Number of rows | 4 |
| Ventilation openings present | yes |
| Connection method | Push-in spring connection |
| Dimensional drawing |
|
| Width | 50.1 mm |
| Height | 100 mm |
| Depth | 116.7 mm |
| Depth from top edge of DIN rail | 110 mm |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color (Lower housing part) | light gray (RAL 7035) |
| Color (Upper housing part) | light gray (RAL 7035) |
| Color (Housing cover) | transparent |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA |
| Surface characteristics | untreated |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 55 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 80 % (maximum) |
| Number of PCB holders | 4 |
| Type of PCB mount | Latching |
| Total PCB surface | 9600 mm² |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | DIN rail mounting |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 1457226 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | ACHAEK |
| GTIN | 4063151854737 |
| Weight per piece (including packing) | 187.7 g |
| Weight per piece (excluding packing) | 200 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27190301 |
| ECLASS-15.0 | 27190301 |
ETIM
| ETIM 9.0 | EC001031 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057