ICS20-SKT-BTL100X110-V-7035+4PPC3
-
Housing set
1457221
DIN rail housing, for mounting on a DIN rail, with transparent hinged cover, color: light gray (similar RAL 7035), width: 20 mm, height: 100 mm, depth: 116.6 mm, incl. 4 PCB connectors, 3-pos., Push-in spring connection, for 2.5 mm2, nominal current: 16 A, 320 V, PCB surface: 9600 mm2