ICS25-SKT-BTL100X110-V-7035+4PSC4
-
Housing set
1457213
DIN rail housing, for mounting on a DIN rail, with transparent hinged cover, color: light gray (similar RAL 7035), width: 25 mm, height: 100 mm, depth: 116.7 mm, incl. 4 PCB connectors, 4-pos., screw connection, for 2.5 mm2, nominal current: 16 A, 320 V, PCB surface: 9600 mm2