SACC-DSIV-MSD-4CON-L90 SCO - Device connector rear mounting
1436592

Device connector rear mounting, 4-position, Pin, angled, M12-SPEEDCON, D-coding, THR and wave soldering, this item is expected to be lead-free from Q4 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products