SACC-CI-M12FS-17CON-L90 SH - Contact carrier
1424201

Contact carrier, 17-position, Socket, angled, M12, A-coding, Wave soldering, this item is expected to be lead-free from Q4 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Your advantages

Reduced mounting costs thanks to two-piece device connector
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate