SAC-5P-M12MS/1,0-802/M12FR-3L
-
Sensor/actuator cable
1423575
Sensor/actuator cable, 5-position, PUR halogen-free, resistant to welding sparks, highly flexible, gray RAL 7001, Plug straight M12, coding: A, on Socket angled M12, coding: A, with 3 LEDs, cable length: 1 m, for robots and drag chains
Product details
Product type | Sensor/actuator cable |
Number of positions | 5 |
Nominal voltage UN | 24 V DC |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 5 |
Coding type | A |
Connection 2 | |
Type | Socket angled M12 |
Number of positions | 5 |
Coding type | A |
Cable length | 1 m |
PUR halogen-free highly flexible resistant to welding sparks gray 5th conductor green/yellow [802] | |
Dimensional drawing |
|
Note | Due to the extremely robust outer sheath, this cable should only be stripped in 5 cm increments. |
Cable weight | 38 kg/km |
UL AWM Style | 20549 |
Number of positions | 5 |
Shielded | no |
Cable type | PUR halogen-free highly flexible resistant to welding sparks gray 5th conductor green/yellow [802] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 5x 0.34 mm² (Signal line) |
Wire diameter incl. insulation | 1.3 mm ±0.05 mm (Signal line) |
External cable diameter | 5.10 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black, green-yellow |
Overall twist | 5 wires around filler to the core |
Max. conductor resistance | approx. 53 Ω/km |
Insulation resistance | ≥ 20 MΩ*km |
Nominal voltage, cable | 300 V |
Test voltage | 1200 V |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 5 x D |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 26 mm |
Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 7,5 x D, Traversing path: 5 m, Traversing rate: 3.3 m/s, Acceleration: 5 m/s² |
Max. bending cycles: 15000000, Bending radius: 50 mm, Traversing path: 0.9 m, Traversing rate: 5 m/s, Acceleration: 30 m/s² | |
Dynamic load capacity (torsion) | Torsion: ±360 °/m, Torsion cycles: 1000000, Torsional frequency: 35 cycles/min. |
Halogen-free | The cable is halogen-free |
Flame resistance | in accordance with UL 758/1581 FT2 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
Silicone-free | |
Special properties | Cable jacket is welding spark-resistant, recyclable, matt, low-adhesion, abrasion-resistant, flame-retardant, and self-extinguishing |
Free from silicone and cadmium | |
Free of substances which would hinder coating with paint or varnish | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Item number | 1423575 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Product key | AF1CDA |
GTIN | 4055626347134 |
Weight per piece (including packing) | 58.8 g |
Weight per piece (excluding packing) | 58.8 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057