HC-EVO-B16-SHFDC-2SSM32-PLRBK - Housing
1421366

Surface mounting housing B16, for double locking latch, material: PA 6.6-FR, protective cover material: PC, cable outlets: 2, lateral, 2x M32, height: 84 mm, cable gland: none, protective cover: yes, Standard, including 2x reducing adapter

Product details









Compatible products

Your advantages

Lower costs than metal version
Lower costs than metal version
Low weight
Lower risk of condensation

Frequently asked questions


Are connector housings made of plastic as robust as metal housings?

Yes, the plastic housings are specially developed for industrial use and offer comparable robustness to metal housings. Thanks to the particularly robust plastic material and the optimized design, the plastic housings are ideal for harsh ambient conditions.



View FAQs