HC-EVO-B16-SHWS-2SSM32-PLRBK - Housing
1421363

Surface mounting housing B16, with single locking latch, material: PA 6.6-FR, cable outlets: 2, lateral, 2x M32, height: 84 mm, cable gland: none, Standard, including 2x reducing adapter

Product details









Your advantages

Lower costs than metal version
Low weight
Lower risk of condensation

Frequently asked questions


Are connector housings made of plastic as robust as metal housings?

Yes, the plastic housings are specially developed for industrial use and offer comparable robustness to metal housings. Thanks to the particularly robust plastic material and the optimized design, the plastic housings are ideal for harsh ambient conditions.



View FAQs