VS-M12FSBP-PG9-PUR-M12MS/0,5 SH
-
Bus system flush-type socket
1420468
Bus system flush-type socket
Product details
| Product type | Data cable preassembled |
| PUR halogen-free black [PUR] | |
| Dimensional drawing |
|
| Shielded | yes |
| UL AWM Style | 20549 / 10493 (80°C/300 V) |
| Cable weight | 53 kg/km |
| Cable type | PUR halogen-free black |
| Short symbol | LiF9YC11Y |
| Cable type (abbreviation) | PUR |
| External cable diameter | 5.90 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black-gray RAL 7021 |
| Thickness, outer sheath | approx. 0.50 mm |
| Conductor material | Bare Cu litz wires |
| Conductor structure signal line | 32x 0.10 mm |
| AWG signal line | 24 |
| Conductor cross section | 8x 0.25 mm² (Signal line) |
| Material wire insulation | PP |
| Thickness, insulation | approx. 0.20 mm |
| Wire diameter incl. insulation | 1.17 mm ±0.02 mm |
| Single wire, color | brown, white, green, yellow, gray, pink, blue, red |
| Overall twist | 8 wires around filler to the core |
| Shielding | Tinned copper braided shield |
| Optical shield covering | 85 % |
| Nominal voltage, cable | ≤ 300 V AC |
| Test voltage Core/Shield | ≥ 2000.00 V AC (for 60 s) |
| Test voltage, cable | ≥ 3000 V AC (Spark test) |
| Cable resistance | ≤ 78 Ω/km (at 20 °C) |
| Cable insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Number of bending cycles | 5000000 |
| Minimum bending radius, drag chain applications | 10 x D |
| Traversing path | 10 m |
| Traversing rate | 3 m/s |
| Acceleration | 10 m/s² |
| Torsion force | ± 180 °/m |
| Torsion cycles | ≥ 1000000 |
| Torsional frequency | 35 (cycles/min.) |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| according to IEC 60754-1 | |
| Resistance to oil | in accordance with IEC 60811-404 |
| Flame resistance | in acc. with UL FT-2 |
| according to UL 758/1581 (horizontal) | |
| in accordance with UL 758/1581 FT2 | |
| According to DIN EN 60332-2-2 (20 s) | |
| Other resistance | hydrolysis and microbe resistant |
| Resistant to salt water | |
| low-abrasion | |
| partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
| Special properties | Flexible cable conduit capable |
| Ambient temperature (operation) | -25 °C ... 80 °C (Cable, flexible installation) |
| -40 °C ... 80 °C (cable, fixed installation) | |
| Item number | 1420468 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Product key | ABQYAA |
| GTIN | 4055626233840 |
| Weight per piece (including packing) | 65.4 g |
| Weight per piece (excluding packing) | 22.22 g |
| Country of origin | DE |
ETIM
| ETIM 8.0 | EC003249 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057