HC-Q03-I-CT-F - Contact insert
1419897

Contact insert, number of positions: 3+PE, size: D7, number of connections per position: 1, Socket, Crimp connection, 400 V, 40 A, 1.5 mm2 ... 10 mm2, application: Power

Product details









Your advantages

Shock and vibration-resistant in accordance with DIN EN 61373