HC-Q07-I-CT-F - Contact insert
1418623

Contact insert, number of positions: 7+PE, size: D7, number of connections per position: 1, Socket, Crimp connection, 400 V, 12 A, 0.14 mm2 ... 2.5 mm2

Product details









Your advantages

Shock and vibration-resistant in accordance with DIN EN 61373