SACC-CI-M12FSX-8CON-L180 TOR32 - Contact carrier
1413446

Contact carrier, Ethernet CAT6A, 8-position, Socket, straight, M12, X-coding, THR solder connection, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate