HC-EVO-D25-BWS-PLR-BK
-
Housing
1411344
Panel mounting base D25, with single locking latch, material: PA 6.6-FR, height: 26 mm, cable gland: none, protective cover: no, Standard, with flat gasket
Product details
Compatible products
Your advantages
Lower costs than metal version
Low weight
Lower risk of condensation
Frequently asked questions
Are connector housings made of plastic as robust as metal housings?
Yes, the plastic housings are specially developed for industrial use and offer comparable robustness to metal housings. Thanks to the particularly robust plastic material and the optimized design, the plastic housings are ideal for harsh ambient conditions.