HC-EVO-D15-BWS-PLR-BK - Housing
1411336

Panel mounting base D15, with single locking latch, material: PA 6.6-FR, height: 26 mm, cable gland: none, Standard, with flat gasket

Product details









Compatible products



Your advantages

Lower costs than metal version
Low weight
Lower risk of condensation

Frequently asked questions


Are connector housings made of plastic as robust as metal housings?

Yes, the plastic housings are specially developed for industrial use and offer comparable robustness to metal housings. Thanks to the particularly robust plastic material and the optimized design, the plastic housings are ideal for harsh ambient conditions.



View FAQs