CES-STPG-GY-4X6 - Cable sleeve
1410149

Cable sleeve, small, no. of conductors: 4, type: Round cable, slotted, external cable diameter: 4x 5.4 mm ... 5.7 mm, material: SEBS (halogen-free), color: gray, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details









Compatible products