CES-SRG-BK-1ASI-L - Cable sleeve
1410042

Cable sleeve, small, no. of conductors: 1, type: AS-i cable (Left), slotted, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details








Compatible products