One screw connection opening is closed, however can be opened using a screwdriver
HC-EVO-B24-SHWSC-2SSM40-PLRBK
-
Housing
1407664
Surface mounting housing B24, with single locking latch, material: PA 6.6-FR, protective cover material: PC, cable outlets: 2, lateral, 2x M40, height: 84 mm, cable gland: none, protective cover: yes, Standard
Product details
EAC
Approval ID: RU C-DE.AI30.B.01102cUL Recognized
Approval ID: E255026UL Recognized
Approval ID: E255026Compatible products
Your advantages
Lower costs than metal version
Low weight
Lower risk of condensation
Frequently asked questions
Are connector housings made of plastic as robust as metal housings?
Yes, the plastic housings are specially developed for industrial use and offer comparable robustness to metal housings. Thanks to the particularly robust plastic material and the optimized design, the plastic housings are ideal for harsh ambient conditions.