HC-EVO-B06-SHWSC-2SSM32-PLRBK - Housing
1407624

Surface mounting housing B6, with single locking latch, material: PA 6.6-FR, protective cover material: PC, cable outlets: 2, lateral, 2x M32, height: 74 mm, cable gland: none, protective cover: yes, Standard

Product details









Your advantages

Lower costs than metal version
Low weight
Lower risk of condensation

Frequently asked questions


Are connector housings made of plastic as robust as metal housings?

Yes, the plastic housings are specially developed for industrial use and offer comparable robustness to metal housings. Thanks to the particularly robust plastic material and the optimized design, the plastic housings are ideal for harsh ambient conditions.



View FAQs