One screw connection opening is closed, however can be opened using a screwdriver
HC-EVO-B06-SHWS-2SSM32-PLRBK
-
Housing
1407623
Surface mounting housing B6, with single locking latch, material: PA 6.6-FR, cable outlets: 2, lateral, 2x M32, height: 74 mm, cable gland: none, Standard
Product details
cUL Recognized
Approval ID: E255026UL Recognized
Approval ID: E255026EAC
Approval ID: RU C-DE.AI30.B.01102Compatible products
Your advantages
Lower costs than metal version
Low weight
Lower risk of condensation
Frequently asked questions
Are connector housings made of plastic as robust as metal housings?
Yes, the plastic housings are specially developed for industrial use and offer comparable robustness to metal housings. Thanks to the particularly robust plastic material and the optimized design, the plastic housings are ideal for harsh ambient conditions.