HC-Q05-I-CT-F - Contact insert
1406537

Contact insert, number of positions: 5+PE, size: D7, number of connections per position: 1, Socket, Crimp connection, 230 V/400 V, 20 A, 0.5 mm2 ... 2.5 mm2, application: Power

Product details









Compatible products

Your advantages

Shock and vibration-resistant in accordance with DIN EN 61373