HC-HS06-I-UT-F - Contact insert
1406530

Contact insert, number of positions: 6+PE, size: B16, number of connections per position: 1, Socket, Screw connection, 400 V/690 V, 41 A, 0.5 mm2 ... 6 mm2, application: Power

Product details









Your advantages

For fast coding with plastic profile
Shock and vibration-resistant in accordance with DIN EN 61373