AXL F PSAI8 I XC 1F - Safety module
1369869

Is being prepared to meet the requirements of the CRA

Axioline F, Analog input module, Functional safety, PROFIsafe, Only for connection to Phoenix Contact or Siemens controllers in PROFINET systems, Safe analog inputs: 8 (1-channel assignment), 4 (2-channel assignment), 4 mA ... 20 mA, connection technology: 2-conductor (shielded, twisted pair), degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Free download available. Downloads

Product details









Your advantages

Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
Safe analog value acquisition 4 ... 20 mA
8 safe inputs for 1-channel assignment
4 safe inputs for 2-channel assignment