FOC-TRX-SFP-1G-LX-IT - Transceiver
1334213

Singlemode SFP transceiver for the transmission of up to 1 Gbps over 10 km at wavelengths of 1310 nm in the industrial temperature range

Product details









Your advantages

Maximum flexibility, thanks to the non-proprietary multi-source agreement (MSA)
Superior system availability, thanks to Plug and Play during operation
Future-proof, thanks to RoHS 2 conformity
Maximum data transmission quality
Interference-free data transmission, even for EMC-sensitive applications
Reliable data transmission in the extended temperature range