This rugged gigabit media converter integrates interference-immune multimode fiber-optic links into Industrial Ethernet and PROFINET networks. Optical transmission enables the reliable networking of geographically separated system components, even in harsh industrial environments. The gigabit data rate also supports data-intensive applications. A redundant power supply, alarm output, and LFPT increase system availability and facilitate rapid diagnostics of connection errors.
MC 1100T-MM SC
-
FO converters
1330900
Industrial Ethernet/PROFINET gigabit converter, 10/100/1000 Mbps, RJ45 to multimode fiber optics (SC duplex), 12 ... 58 V DC, -40°C ... +75°C, metal housing, redundant power supply, alarm output, cut-through/store-and-forward mode, LFPT. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Product details
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Media converter |
| Product family | MC 1000T |
| MTTF | 66.8 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| 463 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) | |
| 527.2 Years (Telcordia standard, temperature 25 °C, operating cycle 100 % (7 days a week, 24 hours a day)) | |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Functions | |
| Basic functions | Store-and-forward media converter |
| Security functions | |
| Basic functions | Store-and-forward media converter |
| Functionality | |
| Basic functions | Store-and-forward media converter |
| Maximum power dissipation for nominal condition | 1.5 W |
| Supply | |
| Supply voltage range | 12 V DC ... 57 V DC |
| Nominal supply voltage | 24 V DC |
| 48 V DC | |
| Typical current consumption | 62 mA (24 V DC) |
| Max. current consumption | 170 mA (12 V DC, 75 °C) |
| Signal | |
| Voltage output signal | 12 V DC ... 48 V DC (depending on the input voltage) |
| Current output signal | 100 mA |
| Supply | |
| Connection method | Push-in spring connection |
| Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 12 |
| Stripping length | 10.00 mm |
| Signal | Ethernet |
| Basic functions | Store-and-forward media converter |
| Data: optical FO | |
| Transmit capacity, minimum | -9.5 dBm |
| Transmit capacity, maximum | 4 dBm |
| Transmission length incl. 3 dB system reserve | 2 km |
| Connection method | SC duplex |
| Wavelength | 850 nm |
| Minimum receiver sensitivity | -17 dBm |
| Maximum receiver sensitivity | -3 dBm |
| Transmission medium | Multi-mode fiberglass |
| Data: Ethernet interface, 10/100/1000Base-T(X) in accordance with IEEE 802.3 | |
| Transmission speed | 10/100/1000 Mbps |
| Connection method | RJ45 jack, shielded |
| No. of channels | 1 |
| Transmission length | 100 m (twisted pair, shielded) |
| Transmission medium | Copper |
| Signal LEDs | LNK/ACT, SPD, Err, US, US2 |
| Auto-negotiation modes | Auto |
| Link through | Link fault pass through |
| MDI-/MDI-X switchover | Auto-MDI(X) |
| Width | 22.5 mm |
| Height | 125 mm |
| Depth | 90 mm |
| Color (Housing) | gray (RAL 7042) |
| Color (Cover) | light gray (RAL 7035) |
| Material (Housing) | Polyamide fiberglass reinforced |
| Aluminum |
| FO cable | |
| Fiber types | 50/125 µm |
| 62.5/125 µm | |
| Fiberglass | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Operation: 5g, 150 Hz, Criterion 3 |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Operation: 30g, 11 ms half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP30 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m (in acc. with UL) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Shock | 300 m/s², 11 ms (IEC 60068-2) |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | UL 61010-1 |
| UL 61010-2-201 | |
| Class I, Division 2, Groups A, B, C, and D, T4 | |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Comments | Criterion A |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Comments | Criterion A |
| Emitted interference | |
| Standards/regulations | EN 55032 |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Mounting type | DIN rail mounting |
| Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
| Useable DIN rail type | DIN rail: 35 mm |
| Item number | 1330900 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DN06 |
| Product key | DNC315 |
| GTIN | 4063151626785 |
| Weight per piece (including packing) | 269.8 g |
| Weight per piece (excluding packing) | 180 g |
| Customs tariff number | 85176200 |
| Country of origin | CA |
ECLASS
| ECLASS-13.0 | 19170411 |
| ECLASS-15.0 | 19170411 |
ETIM
| ETIM 10.0 | EC001467 |
UNSPSC
| UNSPSC 21.0 | 43223323 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FKCT 2,5/ 3-ST KMGY - PCB connector 1998263
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL DIN-RAIL ADAPTER 22.5 - Mounting panel 1085485
-
FL PANEL ADAPTER 22.5 - Mounting panel 1085488
-
E/NS 35 N - End bracket 0800886
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-SC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115536
-
FOC-SC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115535
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-SC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115424
-
FOC-SC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115423
-
SZS 0,4X2,0 - Screwdriver 1205202
-
FL DIN RA - DIN rail adapter 2891053
Your advantages
Auto MDI/MDI-X switch-over
Data transfer rates of 1000 Mbps
Link fault pass through (LFPT) function for easy connection monitoring
Class 1 laser product complies with EN 60825-1
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057