The media converter integrates interference-immune singlemode fiber-optic links over distances of up to 20 km into Industrial Ethernet and PROFINET networks. Optical transmission improves immunity to interference and enables the reliable networking of geographically separated system components. High EMC immunity and extensive approvals provide planning reliability for demanding applications in the Ex area, in energy technology, and in the maritime sector.
MC 1000E-SM20 ST
-
FO converters
1330723
Industrial Ethernet/PROFINET converter, 10/100 Mbps, RJ45 to 20 km singlemode fiber optics (B-FOC, ST), 12 ... 58 V DC, -40°C ... +75°C, metal housing, redundant power supply, alarm output, ATEX/IECEx, UL HazLoc, IEC 61850, IEEE 1613, DNV, LFPT. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Product details
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Media converter |
| Product family | MC 1000E |
| MTTF | 69.1 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
| 508.3 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) | |
| 551.7 Years (Telcordia standard, temperature 25 °C, operating cycle 100 % (7 days a week, 24 hours a day)) | |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Functions | |
| Basic functions | Store-and-forward media converter |
| Security functions | |
| Basic functions | Store-and-forward media converter |
| Functionality | |
| Basic functions | Store-and-forward media converter |
| Maximum power dissipation for nominal condition | 1.5 W |
| Supply | |
| Supply voltage range | 12 V DC ... 57 V DC |
| Nominal supply voltage | 24 V DC |
| 48 V DC | |
| Typical current consumption | 62 mA (24 V DC) |
| Max. current consumption | 170 mA (12 V DC, 75 °C) |
| Signal | |
| Output name | Digital output |
| Voltage output signal | 12 V DC ... 48 V DC (depending on the input voltage) |
| Current output signal | 100 mA |
| Supply | |
| Connection method | Push-in spring connection |
| Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 12 |
| Stripping length | 10.00 mm |
| Signal | Ethernet |
| Basic functions | Store-and-forward media converter |
| Data: optical FO | |
| Transmit capacity, minimum | -15 dBm (9/125 μm, singlemode fiberglass) |
| Transmit capacity, maximum | -8 dBm (9/125 μm, singlemode fiberglass) |
| Connection method | B-FOC (ST) |
| Wavelength | 1310 nm |
| Minimum receiver sensitivity | -32 dBm (9/125 μm, singlemode fiberglass) |
| Maximum receiver sensitivity | 0 dBm (9/125 μm, singlemode fiberglass) |
| Transmission medium | Single-mode fiberglass |
| Data: Ethernet interface, 100Base-T(X) in accordance with IEEE 802.3 | |
| Transmission speed | 10/100 Mbps |
| Connection method | RJ45 jack, shielded |
| No. of channels | 1 |
| Transmission length | 100 m (twisted pair, shielded) |
| Transmission medium | Copper |
| Signal LEDs | LNK/ACT, SPD, Err, US, US2 |
| Auto-negotiation modes | Auto |
| Link through | Link fault pass through |
| MDI-/MDI-X switchover | Auto-MDI(X) |
| Width | 22.5 mm |
| Height | 125 mm |
| Depth | 90 mm |
| Color (Housing) | gray (RAL 7042) |
| Color (Cover) | light gray (RAL 7035) |
| Material (Housing) | Polyamide fiberglass reinforced |
| Aluminum |
| FO cable | |
| Fiber types | 9/125 µm |
| Fiberglass | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Operation: 5g, 150 Hz, Criterion 3 |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Operation: 30g, 11 ms half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP30 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m (in acc. with UL) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Shock | 300 m/s², 11 ms (IEC 60068-2) |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | UL 61010-1 |
| UL 61010-2-201 | |
| Class I, Division 2, Groups A, B, C, and D, T4 | |
| Class I, Zone 2, IIC T4 | |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx UL 25.0019X |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | UL 25 ATEX 3348X |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | IEC 61850-3, IEEE 1613 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Comments | Criterion A |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Comments | Criterion A |
| Emitted interference | |
| Standards/regulations | EN 55032 |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Mounting type | DIN rail mounting |
| Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
| Useable DIN rail type | DIN rail: 35 mm |
| Item number | 1330723 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DN06 |
| Product key | DNC314 |
| GTIN | 4063151626761 |
| Weight per piece (including packing) | 283 g |
| Weight per piece (excluding packing) | 180 g |
| Customs tariff number | 85176200 |
| Country of origin | CA |
ECLASS
| ECLASS-13.0 | 19170411 |
| ECLASS-15.0 | 19170411 |
ETIM
| ETIM 10.0 | EC001467 |
UNSPSC
| UNSPSC 21.0 | 43223323 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FKCT 2,5/ 3-ST KMGY - PCB connector 1998263
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL DIN-RAIL ADAPTER 22.5 - Mounting panel 1085485
-
FL PANEL ADAPTER 22.5 - Mounting panel 1085488
-
E/NS 35 N - End bracket 0800886
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
SZS 0,4X2,0 - Screwdriver 1205202
-
FL DIN RA - DIN rail adapter 2891053
-
FOC-ST:PA-ST:PA-OS2:D01/1 - FO patch cable 1115565
-
FOC-ST:PA-ST:PA-OS2:D01/2 - FO patch cable 1115564
-
FOC-LC:PA-ST:PA-OS2:D01/2 - FO patch cable 1115595
-
FOC-ST:PA-ST:PA-OS2:D01/0.5 - FO patch cable 1115567
-
FOC-LC:PA-ST:PA-OS2:D01/0.5 - FO patch cable 1115597
-
FOC-LC:PA-ST:PA-OS2:D01/1 - FO patch cable 1115596
-
FOC-LC:PA-ST:PA-OS2:D01/5 - FO patch cable 1115592
-
FOC-LC:PA-ST:PA-OS2:D01/3 - FO patch cable 1115593
-
FOC-LC:PA-ST:PA-OS2:D01/10 - FO patch cable 1146549
-
FOC-ST:PA-ST:PA-OS2:D01/5 - FO patch cable 1115562
-
FOC-ST:PA-ST:PA-OS2:D01/3 - FO patch cable 1115563
-
FOC-ST:PA-ST:PA-OS2:D01/10 - FO patch cable 1146551
Your advantages
Auto MDI/MDI-X switch-over
Data transfer rates of 100 Mbps
Link fault pass through (LFPT) function for easy connection monitoring
Network structure according to IEC 61850-3
IEEE 1613
Class 1 laser product complies with EN 60825-1
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057