MC 1000E-SM40 LC - FO converters
1330722

Is being prepared to meet the requirements of the CRA

Industrial Ethernet/PROFINET converter, 10/100 Mbps, RJ45 to 40 km singlemode fiber optics (LC duplex), 12 ... 58 V DC, -40°C ... +75°C, metal housing, redundant power supply, alarm output, ATEX/IECEx, UL HazLoc, IEC 61850, IEEE 1613, DNV, LFPT. The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Product details









Your advantages

Auto MDI/MDI-X switch-over
Data transfer rates of 100 Mbps
Link fault pass through (LFPT) function for easy connection monitoring
Network structure according to IEC 61850-3
IEEE 1613
Class 1 laser product complies with EN 60825-1