This media converter integrates interference-immune multimode fiber-optic links into Industrial Ethernet and PROFINET networks. Optical transmission improves immunity to interference and enables the reliable networking of geographically separated machine and system components. High EMC immunity and extensive approvals provide planning reliability for demanding applications in the Ex area, in energy technology, and in the maritime sector.
MC 1000E-MM LC
-
FO converters
1330611
Industrial Ethernet/PROFINET converter, 10/100 Mbps, RJ45 to multimode fiber optics (LC duplex), 12 ... 58 V DC, -40°C ... +75°C, metal housing, redundant power supply, alarm output, ATEX/IECEx, UL HazLoc, IEC 61850, IEEE 1613, DNV, LFPT. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Product details
BSH
Approval ID: BSH Nr. 1176IECEE CB Scheme
Approval ID: CA-11671-M1-ULDNV
Approval ID: TAA00003RUIECEx
Approval ID: IECEx UL 25.0019XATEX
Approval ID: UL 25 ATEX 3348XcULus Listed
Approval ID: E196811Compatible products
Your advantages
Auto MDI/MDI-X switch-over
Data transfer rates of 100 Mbps
Link fault pass through (LFPT) function for easy connection monitoring
Network structure according to IEC 61850-3
IEEE 1613
Class 1 laser product complies with EN 60825-1