MC 1000T-SM40 WDM A - FO converters
1330293

Is being prepared to meet the requirements of the CRA

Industrial Ethernet/PROFINET converter, 10/100 Mbps, RJ45 to singlemode WDM-A fiber optics, bidirectional single-fiber transmission, 12 V DC ... 58 V DC, -40°C ... +75°C, metal housing, redundant power supply, alarm output, cut-through/store-and-forward mode, LFPT. Product is being prepared for compliance with the Cyber Resilience Act (CRA).

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Auto MDI/MDI-X switch-over
Data transfer rates of 100 Mbps
Link fault pass through (LFPT) function for easy connection monitoring
Class 1 laser product complies with EN 60825-1