HC-STA-RJ45I-26-HT-M20-PLRBK - Connector set
1325999

Connector set, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: PA, connection method: IDC fast connection, connection cross section: AWG 26- 24, cable outlet: straight, With RJ45 contact insert, with slotted seal

Product details









Compatible products



Your advantages

Lower costs than metal version
Labeling option using 9 x 20 mm marking label
Low weight
Lower risk of condensation
Completely corrosion-resistant
Halogen-free plastic
Marking label can be attached