UM-PRO-KIT-B122-L60-7035 - Housing set
1310981

Profile housing (PA), mounting type: DIN rail mounting, dimensions on the DIN rail: width: 63.8 mm, height: 142.3 mm, depth: 39.45 mm, incl. 2 lateral elements (PA), color: black (9005), for PCBs with width: 122 mm, length: 60 mm, PCB surface: 5140 mm2

Product details









Compatible products