CARRIER/L-EMP (1000X15) WH
-
Marker carriers
1285733
Marker carriers, for accommodating UC-, US-, LS-, and EMT (EX15)R, white (RAL 9010), unmarked, mounting type: adhesive
Product details
| Product type | Marker carriers |
| Width | 1000 mm |
| Height | 17.6 mm |
| Depth | 6.6 mm |
| RoHS compliant | yes |
| Adhesive | Acrylic |
| Color | white (RAL 9010) |
| Material | PVC |
| Base element material | PVC |
| Components | Silicone-free |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Test Bb |
| Duration | 96 h |
| Maximum temperature | +60 °C |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Mounting type | adhesive |
| Item number | 1285733 |
| Packing unit | 25 pc |
| Minimum order quantity | 25 pc |
| Sales key | BG12 |
| Product key | BG241A |
| GTIN | 4063151492427 |
| Weight per piece (including packing) | 27.5 g |
| Weight per piece (excluding packing) | 42 g |
| Customs tariff number | 39162000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.646 kg CO2e |
Compatible products
-
-
UCT-EMP (60X15) CUS - Snap-in markers 1014123
-
UC-EMP (17X15) - Snap-in markers 0825421
-
UC-EMP (17X15) CUS - Snap-in markers 0827626
-
UC-EMP (17X15) SR - Snap-in markers 0825423
-
UC-EMP (17X15) SR CUS - Snap-in markers 0827649
-
UC-EMP (17X15) YE - Snap-in markers 0825422
-
UC-EMP (17X15) YE CUS - Snap-in markers 0827638
-
UC-EMP (27X15) - Snap-in markers 0825439
-
UC-EMP (27X15) CUS - Snap-in markers 0827633
-
UC-EMP (27X15) SR - Snap-in markers 0825441
-
UC-EMP (27X15) SR CUS - Snap-in markers 0827653
-
UC-EMP (27X15) YE - Snap-in markers 0825440
-
UC-EMP (27X15) YE CUS - Snap-in markers 0827642
-
UC-EMP (49X15) - Snap-in markers 0825457
-
UC-EMP (49X15) CUS - Snap-in markers 0827636
-
UC-EMP (49X15) RD - Snap-in markers 0829498
-
UC-EMP (49X15) RD CUS - Snap-in markers 0829504
-
UC-EMP (49X15) SR - Snap-in markers 0825459
-
UC-EMP (49X15) SR CUS - Snap-in markers 0827656
-
UC-EMP (49X15) YE - Snap-in markers 0825458
-
UC-EMP (49X15) YE CUS - Snap-in markers 0827645
-
UC-EMP (60X15) - Snap-in markers 0822259
-
UC-EMP (60X15) CUS - Snap-in markers 0824569
-
UC-EMP (60X15) SR - Snap-in markers 0827647
-
UC-EMP (60X15) SR CUS - Snap-in markers 0827657
-
UC-EMP (60X15) YE - Snap-in markers 0825330
-
UC-EMP (60X15) YE CUS - Snap-in markers 0826685
-
US-EMP (100X15) - Snap-in markers 0829521
-
US-EMP (100X15) CUS - Snap-in markers 0830061
-
US-EMP (100X15) SR - Snap-in markers 0829523
-
US-EMP (100X15) SR CUS - Snap-in markers 0830063
-
US-EMP (100X15) YE - Snap-in markers 0829522
-
US-EMP (100X15) YE CUS - Snap-in markers 0830062
-
US-EMP (17X15) - Snap-in markers 0828774
-
US-EMP (17X15) CUS - Snap-in markers 0830025
-
US-EMP (17X15) SR - Snap-in markers 0828843
-
US-EMP (17X15) SR CUS - Snap-in markers 0830027
-
US-EMP (17X15) YE - Snap-in markers 0828842
-
US-EMP (17X15) YE CUS - Snap-in markers 0830026
-
US-EMP (27X15) - Snap-in markers 0828777
-
US-EMP (27X15) CUS - Snap-in markers 0830036
-
US-EMP (27X15) SR - Snap-in markers 0828849
-
US-EMP (27X15) SR CUS - Snap-in markers 0830038
-
US-EMP (27X15) YE - Snap-in markers 0828848
-
US-EMP (27X15) YE CUS - Snap-in markers 0830037
-
US-EMP (35X15) - Snap-in markers 0830295
-
US-EMP (35X15) CUS - Snap-in markers 0830353
-
US-EMP (35X15) RD - Snap-in markers 0830309
-
US-EMP (35X15) RD CUS - Snap-in markers 0830356
-
US-EMP (35X15) SR - Snap-in markers 0830308
-
US-EMP (35X15) SR CUS - Snap-in markers 0830355
-
US-EMP (35X15) YE - Snap-in markers 0830307
-
US-EMP (35X15) YE CUS - Snap-in markers 0830354
-
US-EMP (49X15) - Snap-in markers 0828780
-
US-EMP (49X15) CUS - Snap-in markers 0830049
-
US-EMP (49X15) SR - Snap-in markers 0828855
-
US-EMP (49X15) SR CUS - Snap-in markers 0830051
-
US-EMP (49X15) YE - Snap-in markers 0828854
-
US-EMP (49X15) YE CUS - Snap-in markers 0830050
-
US-EMP (52,5X15) - Snap-in markers 0830296
-
US-EMP (52,5X15) CUS - Snap-in markers 0830357
-
US-EMP (52,5X15) RD - Snap-in markers 0830312
-
US-EMP (52,5X15) RD CUS - Snap-in markers 0830360
-
US-EMP (52,5X15) SR - Snap-in markers 0830311
-
US-EMP (52,5X15) SR CUS - Snap-in markers 0830359
-
US-EMP (52,5X15) YE - Snap-in markers 0830310
-
US-EMP (52,5X15) YE CUS - Snap-in markers 0830358
-
US-EMP (60X15) - Snap-in markers 0828781
-
US-EMP (60X15) CUS - Snap-in markers 0830052
-
US-EMP (60X15) SR - Snap-in markers 0828857
-
US-EMP (60X15) SR CUS - Snap-in markers 0830054
-
US-EMP (60X15) YE - Snap-in markers 0828856
-
US-EMP (60X15) YE CUS - Snap-in markers 0830053
-
US-EMP (70X15) - Snap-in markers 0830297
-
US-EMP (70X15) CUS - Snap-in markers 0830361
-
US-EMP (70X15) RD - Snap-in markers 0830315
-
US-EMP (70X15) RD CUS - Snap-in markers 0830364
-
US-EMP (70X15) SR - Snap-in markers 0830314
-
US-EMP (70X15) SR CUS - Snap-in markers 0830363
-
US-EMP (70X15) YE - Snap-in markers 0830313
-
US-EMP (70X15) YE CUS - Snap-in markers 0830362
-
US-EMP (8,8X15) - Snap-in markers 0830293
-
US-EMP (8,8X15) CUS - Snap-in markers 0830349
-
US-EMP (8,8X15) RD - Snap-in markers 0830428
-
US-EMP (8,8X15) RD CUS - Snap-in markers 0830352
-
US-EMP (8,8X15) SR - Snap-in markers 0830427
-
US-EMP (8,8X15) SR CUS - Snap-in markers 0830351
-
US-EMP (8,8X15) YE - Snap-in markers 0830426
-
US-EMP (8,8X15) YE CUS - Snap-in markers 0830350
-
EMT (EX15)R - Insert label 0830671
-
EMP-AL (27X15) - Equipment marking 0830776
-
EMP-AL (27X15) CUS - Aluminum label 0830798
-
EMP-AL (49X15) - Equipment marking 0830778
-
EMP-AL (49X15) CUS - Aluminum label 0830800
-
EMP-AL (60X15) - Equipment marking 0830779
-
EMP-AL (60X15) CUS - Aluminum label 0830801
-
LS-EMP-AL (27X15) - Device marker 0831661
-
LS-EMP-AL (27X15) BK - Device marker 0831669
-
LS-EMP-AL (27X15) BK CUS - Device marker 0831955
-
LS-EMP-AL (27X15) CUS - Device marker 0831947
-
LS-EMP-AL (49X15) - Device marker 0831663
-
LS-EMP-AL (49X15) BK - Device marker 0831671
-
LS-EMP-AL (49X15) BK CUS - Device marker 0831957
-
LS-EMP-AL (49X15) CUS - Device marker 0831949
-
LS-EMP-AL (60X15) - Device marker 0831664
-
LS-EMP-AL (60X15) BK - Device marker 0831672
-
LS-EMP-AL (60X15) BK CUS - Device marker 0831958
-
LS-EMP-AL (60X15) CUS - Device marker 0831950
-
MM-EMT (EX15)R C1 WH/BK - Insert label 0803966
-
CARRIER-EMP (1000X15) COVER - Cover 0829520
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057