TRIO POWER 3.75 A power supplies with IP67 degree of protection for power-limited circuits offer increased safety thanks to NEC Class 2 classification. The field power supplies are equipped with basic functionality and ensure that the maximum output power of 100 W is not exceeded even in the event of a fault.
TRIO-PS67/1AC/24DC/3.75/INC
-
Power supply
1278302
Primary-switched power supply unit TRIO POWER IP67, 7/8″ circular connector, Panel mounting, input: 1-phase, output: 24 V DC / 3.75 A
Product details
| AC operation | |
| Supply system configuration | Star network (TN, TT, IT (PE)) |
| Nominal input voltage range | 100 V AC ... 277 V AC |
| Input voltage range | 100 V AC ... 277 V AC -15 % ... +10 % |
| 115 V AC ... 277 V AC ±10 % (UL) | |
| Derating | < 100 V AC ... 85 V AC (1 %/V) |
| Switch-on voltage | ≥ 80 V AC |
| Shut-down voltage | < 75 V AC |
| Typical national grid voltage | 120 V AC |
| 230 V AC | |
| Voltage type of supply voltage | AC |
| Inrush current | ≤ 35 A (typical, 277 V AC) |
| 17 A (typical, 120 V AC) | |
| Inrush current integral (I2t) | < 0.45 A2s |
| AC frequency range | 50 Hz ... 60 Hz ±10 % |
| Frequency range (fN) | 50 Hz ... 60 Hz ±10 % |
| Mains buffering time | > 25 ms (120 V AC) |
| > 25 ms (230 V AC) | |
| Current consumption | 1 A (100 V AC) |
| 0.4 A (277 V AC) | |
| Protective circuit | Transient surge protection; Varistor |
| Power factor | > 0.92 |
| Switch-on time | < 0.2 s |
| Input fuse | 4 A (internal (device protection)) |
| Recommended breaker for input protection | 6 A ... 16 A (US/CAN: branch circuit protection 20 A) (Characteristic B, C, D, K or comparable) |
| Discharge current to PE | < 0.5 mA |
| DC operation | |
| Nominal input voltage range | 110 V DC ... 250 V DC |
| Input voltage range | 110 V DC ... 250 V DC -20 % ... +10 % |
| 120 V DC ... 250 V DC ±10 % (UL) | |
| Derating | < 110 V DC ... 88 V DC (1 %/V) |
| Switch-on voltage | ≥ 75 V DC |
| Shut-down voltage | < 70 V DC |
| Voltage type of supply voltage | DC |
| Current consumption | 0.88 A (110 V DC) |
| 0.38 A (250 V DC) | |
| Efficiency | typ. 93 % (120 V AC) |
| typ. 94 % (230 V AC) | |
| Nominal output voltage | 24 V DC ±2 % (SELV) |
| Nominal output current (IN) | 3.75 A (NEC Class 2 Output) |
| Derating | > 60 °C ... 70 °C (2.0 %/K) |
| Feedback voltage resistance | ≤ 35 V DC |
| Protection against overvoltage at the output (OVP) | ≤ 35 V DC |
| Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
| < 3 % (Dynamic load change 10 % ... 90 %, 10 Hz) | |
| < 0.1 % (change in input voltage ±10 %) | |
| Residual ripple | ≤ 10 mVPP |
| Short-circuit-proof | yes |
| No-load proof | yes |
| Output power | 90 W |
| Peak switching voltages nominal load | < 100 mV |
| Maximum no-load power dissipation | < 0.25 W (120 V AC) |
| < 0.28 W (230 V AC) | |
| Power loss nominal load max. | < 7.4 W (120 V AC) |
| < 6 W (230 V AC) | |
| Rise time | typ. 100 ms (UOUT (10 % ... 90 %)) |
| Connection in parallel | yes, for increasing power and redundancy with diode |
| Connection in series | yes, for increased output voltage |
| Fuse protection (secondary side) | electronic |
| Signal: DC OK | |
| Continuous load current | 100 mA |
| Input | |
| Connection method | 7/8″ circular connector |
| Type of locking | Screw locking mechanism |
| Number of positions | 3 |
| Output | |
| Connection method | 7/8″ circular connector |
| Type of locking | Screw locking mechanism |
| Number of positions | 4 |
| Types of signaling | LED |
| Status display | 2 x LED (green) |
| Signal output: LED status indicator | |
| Signalization designation | AC OK |
| Status display | LED |
| Color | green |
| AC OK | ACIn > 0.76 x ACN (ACN = 100 V AC) |
| Signal output: LED status indicator | |
| Signalization designation | DC OK |
| Status display | LED |
| Color | green |
| DC OK | UOUT > 0.9 x UN (UN = 24 V DC) |
| Number of phases | 1 |
| Insulation voltage input/output | 4 kV AC (type test) |
| 3 kV AC (routine test) |
| Product type | Power supply |
| Product family | TRIO POWER IP67 |
| MTBF (IEC 61709, SN 29500) | > 1475000 h (25 °C) |
| > 1000000 h (40 °C) | |
| > 500000 h (60 °C) | |
| Insulation characteristics | |
| Protection class | I |
| Overvoltage category (EN 61010-1) | II (≤ 4000 m) |
| Overvoltage category (EN 62477-1) | III (≤ 2000 m) |
| Pollution degree | 2 (IEC 61010-1) |
| Item dimensions | |
| Width | 100 mm |
| Height | 162 mm |
| Depth | 53 mm |
| Drill hole | |
| Diameter | 4.2 mm |
| Installation dimensions | |
| Installation distance right/left | 20 mm / 20 mm |
| Installation distance top/bottom | 50 mm / 100 mm |
| Mounting type | Panel mounting |
| With protective coating | no |
| Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
| Housing material | Metal |
| Type of housing | Aluminum (AlMg3) |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 70 °C (Derating > 60 °C: 2 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 4000 m (> 2000 m, Derating: 10 %/1000 m) |
| Climatic class | 4K26 (EN 60721-3-4) |
| Max. permissible relative humidity (operation) | ≤ 100 % (at 25 °C, non-condensing) |
| Permissible humidity (operation) | ≤ 100 % (at 25 °C, non-condensing) |
| Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
| Vibration (operation) | 10 Hz ... 59.6 Hz, amplitude ±0.35 mm (in accordance with IEC 60068-2-6) |
| 59.6 Hz ... 150 Hz, 5g, 20 cycles | |
| Electrical safety | |
| Standard designation | Electrical safety |
| Standards/specifications | IEC 61010-1 |
| Protective extra-low voltage | |
| Standard designation | Protective extra-low voltage |
| Standards/specifications | IEC 61010-1 |
| IEC 61010-2-201 (SELV) | |
| Low-voltage power supplies, DC output | |
| Standard designation | Low-voltage power supplies, DC output |
| Standards/specifications | EN 61204-3 |
| Safety requirements for electrical equipment for measurement, control, and laboratory use | |
| Standard designation | Safety requirements for electrical equipment for measurement, control, and laboratory use |
| Standards/specifications | IEC 61010-1 |
| Limit values for harmonic currents | |
| Standard designation | Limit values for harmonic currents |
| Standards/specifications | EN 61000-3-2 |
| Degrees of protection provided by enclosures (IP code) | |
| Standard designation | Degrees of protection provided by enclosures (IP code) |
| Standards/specifications | EN/IEC 60529 |
| Mains variation/undervoltage | |
| Standard designation | Mains variation/undervoltage |
| Standards/specifications | SEMI F47 - 0706 |
| UL | |
| Identification | NEC Class 2 according to UL 1310 |
| UL | |
| Identification | UL/C-UL Listed UL 61010-1 |
| UL | |
| Identification | UL/C-UL Listed UL 61010-2-201 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Interference emission | Interference emission in accordance with EN 61000-6-3 (residential and commercial) and EN 61000-6-4 (industrial) |
| Noise immunity | Immunity in accordance with EN 61000-6-1 (residential), EN 61000-6-2 (industrial) |
| Conducted noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-3 (Class B) | |
| Noise emission | |
| Standards/regulations | EN 55011 (EN 55022) |
| Noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-3 (Class B) | |
| Harmonic currents | |
| Standards/regulations | EN 61000-3-2 |
| EN 61000-3-2 (Class A) | |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV (Test Level 3) |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Frequency range | 1 GHz ... 2 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Frequency range | 2 GHz ... 6 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 4 kV (Test Level 3 - asymmetrical) |
| Output | 2 kV (Test Level 3 - asymmetrical) |
| Comments | Criterion A |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | 2 kV (Test Level 4 - symmetrical) |
| 4 kV (Test Level 4 - asymmetrical) | |
| Output | 1 kV (Test Level 3 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Comments | Criterion A |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Input/Output | asymmetrical |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V (Test Level 3) |
| Voltage dips | |
| Standards/regulations | EN 61000-4-11 |
| Voltage | 230 V AC |
| Frequency | 50 Hz |
| Voltage dip | 70 % |
| Number of periods | 25 periods |
| Comments | Criterion A |
| Voltage dip | 40 % |
| Number of periods | 10 periods |
| Comments | Criterion B |
| Voltage dip | 0 % |
| Number of periods | 1 period |
| Comments | Criterion A |
| Emitted interference | |
| Standards/regulations | EN 61000-6-3 |
| Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Criterion C | Temporary adverse effects on the operating behavior, which the device corrects automatically or which can be restored by actuating the operating elements. |
| Item number | 1278302 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CM08 |
| Product key | CMPF13 |
| GTIN | 4063151476014 |
| Weight per piece (including packing) | 958 g |
| Weight per piece (excluding packing) | 725 g |
| Customs tariff number | 85044095 |
| Country of origin | VN |
ECLASS
| ECLASS-13.0 | 27040701 |
| ECLASS-15.0 | 27040701 |
ETIM
| ETIM 10.0 | EC002540 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 550f7d17-5c2a-4edc-99f3-5dc184477285 |
| EF3.1 Climate Change | |
| CO2e kg | 23.668 kg CO2e |
Compatible products
Your advantages
Increased electrical safety with NEC Class 2
Safe installation with 7/8″ circular connectors
Direct installation at the load in the field reduces cable lengths and saves space in the control cabinet
Reliable use with high shock resistance, vibration resistance, and electric strength
Robust die-cast aluminum housing with IP67 degree of protection ensures reliable protection against dust and water
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057