ME-IO 56,4 C 10U D2,4-TRG 7035 - Upper housing part with touch display
1209364

DIN rail housing, 10U upper part, integrated 2.4" resistive touch display, resolution: 320 x 240 Pixel(s), interface: 4-wire SPI half duplex, Housing cover, width: 56.88 mm, height: 109.8 mm, depth: 29.5 mm

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Housing system for visualization and operation in the control cabinet
Coordinated housings with pre-installed touch displays
Time-saving assembly of ready-to-use modules
Can be machined for application-specific connection technology