UCS DIN 125-H 9005
-
DIN rail adapter
1174345
DIN rail adapter for mounting one UCS 125-87-H housing (long side) or UCS 145-125-H housing (short side) onto an NS 35 DIN rail; will be set into the housing instead of a UCS SW 125 side wall; material: polycarbonate; color: black, similar to RAL 9005
Product details
Compatible products
Your advantages
Practical customization options
Tool-free snap-in principle enables easy mounting on the device panel
Flexible mounting options for the control cabinet and use in the field
Can be adapted to suit the application, thanks to identical receptacles in the housing
Different colors for high recognition value inside and outside the control cabinet
Frequently asked questions
Can the UCS series housings be used in various applications?
The UCS series accessories portfolio supports use in a wide range of applications, such as on a table, on a wall, on a DIN rail, stacked, and in VESA standard holders.... View more
The UCS series accessories portfolio supports use in a wide range of applications, such as on a table, on a wall, on a DIN rail, stacked, and in VESA standard holders.
View less