The TRIO POWER power supply with an input voltage of 230 V AC - 400 V DC features a wide input voltage range, parallel mode, high power density, and an extremely robust electrical and mechanical design. It is therefore ideal for infrastructure conversion, e.g., in railway technology.
TRIO-PS-2G/230AC-400DC/48DC/5
-
Power supply
1157806
Primary-switched TRIO power supply for DIN rail mounting, input: 230 V AC/400 V DC, output: 48.5 V DC / 5 A, dynamic boost, tool-free fast-connection technology for rigid and flexible conductors with ferrule
Product details
| AC operation | |
| Supply system configuration | Star network (TN, TT, IT (PE)) |
| Nominal input voltage range | 220 V AC ... 240 V AC |
| Input voltage range | 220 V AC ... 240 V AC -15 % ... +10 % |
| Switch-on voltage | typ. 70 V AC |
| Shut-down voltage | typ. 50 V AC |
| Electric strength, max. | ≤ 300 V AC 15 s |
| Typical national grid voltage | 230 V AC |
| Voltage type of supply voltage | AC |
| Inrush current integral (I2t) | < 0.3 A2s |
| Inrush current limitation | < 13.5 A (after 1 ms) |
| AC frequency range | 50 Hz ... 60 Hz ±10 % |
| Mains buffering time | > 20 ms (190 V AC) |
| > 20 ms (230 V AC) | |
| Current consumption | 1.3 A (230 V AC) |
| Nominal power consumption | 285.7 VA |
| Protective circuit | Transient surge protection; Varistor |
| Power factor | > 0.9 (230 V AC) |
| Input fuse | 3.15 A (internal (device protection)) |
| Recommended breaker for input protection | 4 A ... 16 A (Characteristic B, C, Z) |
| Discharge current to PE | < 3.5 mA |
| < 1.7 mA (264 V AC, 60 Hz) | |
| DC operation | |
| Nominal input voltage range | 220 V DC ... 400 V DC |
| Input voltage range | 220 V DC ... 400 V DC -15 % ... +5 % |
| Derating | < 99 V DC (2 %/V) |
| Switch-on voltage | typ. 95 V DC |
| Shut-down voltage | typ. 50 V DC |
| Electric strength, max. | ≤ 420 V DC |
| Voltage type of supply voltage | DC |
| Mains buffering time | > 20 ms (185 V DC) |
| > 25 ms (400 V DC) | |
| Current consumption | 1.3 A (220 V DC) |
| 0.7 A (400 V DC) | |
| Efficiency | typ. 92.5 % (230 V AC) |
| typ. 94 % (400 V DC) | |
| Output characteristic | U/I with dynamic load reserve |
| Nominal output voltage | 48.5 V DC ±1 % |
| Nominal output current (IN) | 5 A |
| Dynamic Boost (IDyn.Boost) | 7.5 A (5 s) |
| Derating | > 60 °C ... 70 °C (2.5 %/K) |
| Feedback voltage resistance | ≤ 60 V DC |
| Protection against overvoltage at the output (OVP) | ≤ 58 V DC |
| Control deviation | < 1.5 % (change in load, static 10 % ... 90 %) |
| < 4 % (Dynamic load change 10 % ... 90 %, 10 Hz) | |
| < 0.1 % (change in input voltage ±10 %) | |
| Residual ripple | < 20 mVPP (with nominal values) |
| Short-circuit-proof | yes |
| No-load proof | yes |
| Output power | 240 W |
| 360 W (5 s) | |
| Peak switching voltages nominal load | < 15 mVPP |
| Maximum no-load power dissipation | typ. 4 W (230 V AC) |
| typ. 4 W (400 V DC) | |
| Power loss nominal load max. | typ. 20 W (230 V AC) |
| typ. 15 W (400 V DC) | |
| Short-circuit current | < 7 A DC (permanent) |
| Rise time | 20 ms (UOUT (10 % ... 90 %)) |
| Connection in parallel | yes, for redundancy and increased capacity |
| Fuse protection (secondary side) | electronic |
| Signal: DC OK | |
| Continuous load current | 100 mA |
| Signal relay 13/14 | |
| Default | closed |
| Digital | 30 V AC 30 V DC 100 mA |
| Input | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 4 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.25 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 1.5 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.25 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Output | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 4 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.25 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 1.5 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.25 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Signal | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 0.75 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 1.5 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.2 mm² |
| Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 0.75 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.2 mm² |
| Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 1 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 18 |
| Types of signaling | Floating signal contact |
| Signal output: LED status indicator | |
| Signalization designation | DC OK |
| Status display | LED |
| Color | green |
| DC OK | UOUT > 0.7 x UN (UN = 48 V DC) |
| 13/14 | UOUT > 0.7 x UN (UN = 48 V DC) |
| Number of phases | 1 |
| Insulation voltage input/output | 5.1 kV AC (type test) |
| 3.1 kV AC (routine test) |
| Product type | Power supply |
| Product family | TRIO POWER |
| MTBF (IEC 61709, SN 29500) | > 2220000 h (25 °C) |
| > 1280000 h (40 °C) | |
| > 560000 h (60 °C) | |
| > 2220000 h (25 °C) | |
| > 1280000 h (40 °C) | |
| > 560000 h (60 °C) | |
| Insulation characteristics | |
| Protection class | I (in closed control cabinet) |
| Overvoltage category (EN 61010-1) | II (≤ 2000 m) |
| Degree of pollution | 2 |
| Dimensional drawing |
|
| Width | 42 mm |
| Height | 130 mm |
| Depth | 160 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Assembly note | alignable: horizontally 0 mm (≤ 40 °C) 10 mm (≤ 70 °C), vertically 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| With protective coating | no |
| Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
| Housing material | Metal |
| Type of housing | Aluminum (AlMg3) |
| Hood version | Polycarbonate |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C (>60°C derating: 1.6%/K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (start-up type tested) | -40 °C |
| Maximum altitude | ≤ 2000 m |
| Climatic class | 3K3 (EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
| Shock | 20 m/s² (2g), 11 ms, ± 100 Schocks (DIN EN 50125-3, DIN EN 60068-2-27) |
| Vibration (operation) | 5 Hz ... 2 kHz, 2.3 m/s² (0.23g) (RMS) 5 h (DIN EN 50125-3, DIN EN 60068-2-64) |
| Rail applications | EN 50121-3-2 |
| EN 50121-4 | |
| EN 50124-1 | |
| EN 50125-3 | |
| IEC 62236-3-2 | |
| IEC 62236-4 | |
| IEC 62236-5 | |
| Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
| Standard - Electrical safety | EN 61010-1 |
| VDE 0805 (SELV) | |
| Standard – Safety extra-low voltage | IEC 61010-1 (SELV) |
| IEC 61010-2-201 (PELV) | |
| Standard - Safe isolation | IEC 61010-2-201 |
| IEC 61558-2-16 | |
| Standard - Safety of power supply units up to 1100 V (insulation distances) | DIN EN 61558-2-16 |
| UL approvals | UL 61010-1 |
| UL 61010-2-201 | |
| Conformity/Approvals | |
| SIL in accordance with IEC 61508 | 0 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Interference emission | Interference emission in accordance with EN 61000-6-3 (residential and commercial) and EN 61000-6-4 (industrial) |
| EMC requirements for noise immunity | EN 61000-6-1 |
| EN 61000-6-2 | |
| Conducted noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-3 (Class B) | |
| Noise emission | |
| Standards/regulations | EN 55011 (EN 55022) |
| Noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-3 (Class B) | |
| Harmonic currents | |
| Standards/regulations | EN 61000-3-2 |
| Frequency range | Class A |
| Flicker | |
| Standards/regulations | EN 61000-3-3 |
| Frequency range | 0 kHz ... 2 kHz |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV (Test Level 4) |
| Discharge in air | 8 kV (Test Level 4) |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1 GHz |
| Test field strength | 20 V/m (Test Level 3) |
| Frequency range | 1 GHz ... 2 GHz |
| Test field strength | 10 V/m (Test Level X) |
| Frequency range | 2 GHz ... 2.7 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 4 kV (Test Level 4 - asymmetrical) |
| Output | 2 kV (Test Level 3 - asymmetrical) |
| Signal | 2 kV (Test Level 4 - asymmetrical) |
| Comments | Criterion A |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | 2 kV (Test Level 4 - symmetrical) |
| 4 kV (Test Level 4 - asymmetrical) | |
| Output | 1 kV (Test Level 3 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Signal | 1 kV (Test Level 2 - asymmetrical) |
| Comments | Criterion A |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Input/output/signal | asymmetrical |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V (Test Level 3) |
| Voltage dips | |
| Standards/regulations | EN 61000-4-11 |
| Voltage | 230 V AC |
| Frequency | 50 Hz |
| Voltage dip | 70 % |
| Number of periods | 25 periods |
| Additional text | Test Level 2 |
| Comments | Criterion A |
| Voltage dip | 40 % |
| Number of periods | 10 periods |
| Additional text | Test Level 2 |
| Comments | Criterion A |
| Voltage dip | 0 % |
| Number of periods | 1 period |
| Additional text | Test Level 2 |
| Comments | Criterion A |
| Emitted interference | |
| Standards/regulations | EN 61000-6-3 |
| Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Criterion C | Temporary adverse effects on the operating behavior, which the device corrects automatically or which can be restored by actuating the operating elements. |
| Item number | 1157806 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CM12 |
| Product key | CMPO14 |
| GTIN | 4063151162887 |
| Weight per piece (including packing) | 1,083.84 g |
| Weight per piece (excluding packing) | 898 g |
| Customs tariff number | 85044095 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040701 |
| ECLASS-15.0 | 27040701 |
ETIM
| ETIM 10.0 | EC002540 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
| Lead (CAS: 7439-92-1) | |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| SCIP | 20b4e807-89ca-4c6d-a64d-94254a69237e |
| EF3.1 Climate Change | |
| CO2e kg | 33.87 kg CO2e |
Compatible products
Your advantages
Voltage range for new DC applications
High power density
Improved load distribution
Very cost-effective with time-saving, tool-free Push-in connection and a slim design
Electrically robust, thanks to high electric strength
Mechanically robust, thanks to high vibration and shock resistance
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057