TTC-6P-4-24DC-PT-I - Surge protection device
1106014

cross section
connection method
voltage Pictogram

Surge protection, consisting of protective plug and base element, with integrated status indicator for a 4-wire floating signal circuit with high nominal current. Ideal for 4-wire measurements, e.g., of temperatures and weights. Can be used in safety-related circuits up to SIL 3.

Product details









Your advantages

Efficient use of space: the narrowest pluggable surge protection solution for 4-conductor applications
Easy function monitoring: on-site or optionally via remote signaling, with optical monitoring, without additional effort
Servicing without affecting the signal: replace the surge protection module without affecting the measuring signal
Flexible choice: Push-in Technology or screw connection