Ex i solenoid driver for intrinsically safe activation of Ex i solenoid valves, alarm transmitters, or displays installed in potentially explosive areas. The input uses low/high signal logic. The intrinsically safe output circuit has a linear characteristic curve with an open-circuit voltage of 15.95 V DC and a current limit at 50 mA. On the controller side, line faults (wire break and short circuit) in the field wiring can be evaluated directly via the signal input. Line fault detection can be disabled via switch. The solenoid driver is installed on a corresponding VIP I/O-Marshalling termination board via plug-in contact.
IOA MCR-EX-SD-16-50
-
Solenoid driver
1095564
Ex i-Solenoid driver for VIP I/O-Marshalling termination boards for controlling Ex i solenoid valves, alarm transmitters, and displays in the Ex area. number of channels: 1, open-circuit voltage: 16 V DC, current limitation: 50 mA, Standard configuration, 3-way isolation, Line fault transparency, Safety Integrity Level (SIL, IEC 61508): 3, Systematic Capability: 3, Plug-in connection
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Solenoid driver |
| Product family | VIP I/O-Marshalling |
| No. of channels | 1 |
| Configuration | DIP switches |
| Electrical isolation | 3-way isolation |
| Electrical isolation between input and output | yes |
| Line monitoring | Line fault transparency |
| Electrical isolation | |
| Overvoltage category | II (≤ 5000 m) |
| Pollution degree | 2 (≤ 5000 m) |
| Electrical isolation Input/output/power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 200 Vrms |
| Test voltage | 2.3 kV AC (50 Hz, 60 s) |
| Insulation | Double/reinforced insulation |
| Electrical isolation Output/input, power supply IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 150 Vrms |
| 212 VP | |
| Electrical isolation Input/output/power supply IEC/EN 60079-7 | |
| Standards/regulations | IEC/EN 60079-7 |
| Rated insulation voltage | 251 Vrms |
| 355 VP | |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Power dissipation | < 0.95 W |
| Power consumption | < 1.5 W |
| Signal: Logic | |
| Number of inputs | 1 |
| Switching level "0" signal | 0 V DC ... 5 V DC (or open) |
| Switching level "1" signal | 15 V DC ... 30 V DC |
| Input current | < 10 mA |
| Input impedance | 3 MΩ (high-resistance in the event of a line fault at the output) |
| Immune to test pulses | Yes |
| Signal: Voltage | |
| Output description | intrinsically safe |
| Number of outputs | 1 |
| Output voltage | ≥ 10.7 V DC (50 mA) |
| Output resistor | ≥ 103 Ω (Internal resistance Ri) |
| Current limitation | > 50 mA (with line fault detection) |
| Response time | < 20 ms |
| Open-circuit voltage | ≥ 16 V DC |
| Short-circuit-proof | yes |
| Line fault detection | > 10 kΩ (Line break) |
| < 25 Ω (Short circuit) | |
| Activated /deactivated via DIP switch | |
| Connection method | Plug-in connection |
| Number of connections | 1 |
| Number of positions | 11 |
| Ex installation (EPL) | Gc |
| Div. 2 | |
| Ex i circuits (EPL) | [Ga] |
| [Da] | |
| [Ma] | |
| [Div. 1] | |
| Safety data | |
| Max. internal inductance Li | negligible |
| Max. internal capacitance Ci | 11 nF |
| Max. output voltage Uo | 19.2 V |
| Max. output current Io | 185 mA |
| Max. output power Po | 888 mW |
| Safety-related maximum voltage Um | 121 V AC/DC (≤ 2000 m) |
| 121 V AC/DC (> 2000 m ... 3000 m) | |
| 60 V AC/DC (> 3000 m ... 4000 m) | |
| 33 V AC/DC (> 4000 m ... 5000 m) | |
| IIA/I (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 8.3 mH / 6.1 µF |
| IIB/IIIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 4.2 mH / 1.53 µF |
| IIIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 1 mH / 0.24 µF |
| IIA (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 10 mH / 0.96 µF, 5 mH / 1.2 µF, 1 mH / 1.6 µF, 0.1 mH / 1.8 µF |
| IIB/IIIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 2 mH / 989 nF |
| IIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 0.5 mH / 89 nF, 0.15 mH / 139 nF |
| Status display | Green LED (supply voltage) |
| LED yellow (switching state) | |
| Red LED (line errors) |
| Width | 10.3 mm |
| Height | 80.1 mm |
| Depth | 136 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Housing material | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 63 °C |
| Rated insulation voltage | 150 Vrms (Input/output/power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 56 °C |
| Rated insulation voltage | 150 Vrms (Input/output/power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 49 °C |
| Rated insulation voltage | 150 Vrms (Input/output/power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 60079-11) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 63 °C |
| Rated insulation voltage | 150 Vrms (Output/input, power supply) |
| 212 VP (Output/input, power supply) | |
| Altitude range (IEC/EN 60079-11) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 56 °C |
| Rated insulation voltage | 60 Vrms (Output/input, power supply) |
| 84 VP (Output/input, power supply) | |
| Altitude range (IEC/EN 60079-11) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 49 °C |
| Rated insulation voltage | 60 Vrms (Output/input, power supply) |
| 84 VP (Output/input, power supply) | |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 63 °C |
| Rated insulation voltage | 162 Vrms (Input/output/power supply) |
| 230 VP (Input/output/power supply) | |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 56 °C |
| Rated insulation voltage | 60 Vrms (Input/output/power supply) |
| 84 VP (Input/output/power supply) | |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 49 °C |
| Rated insulation voltage | 60 Vrms (Input/output/power supply) |
| 84 VP (Input/output/power supply) | |
| CE | |
| Certificate | CE-compliant |
| Note | and EN 61326 |
| ATEX | |
| Identification | I (M1) [Ex ia Ma] I |
| II (1) G [Ex ia Ga] IIC | |
| II (1) D [Ex ia Da] IIIC | |
| II 3 (1) G Ex ec [ia Ga] IIC T4 Gc | |
| Certificate | IBExU 13 ATEX1045X |
| IECEx | |
| Identification | [Ex ia Ma] I |
| [Ex ia Ga] IIC | |
| [Ex ia Da] IIIC | |
| Ex ec [ia Ga] IIC T4 Gc | |
| Certificate | IBE 13.0014 X |
| CCC / China-Ex | |
| Identification | [Ex ia Ga] IIC |
| [Ex ia Da] IIIC | |
| Ex ec [ia Ga] IIC T4 Gc | |
| Certificate | 2022122316115979 |
| UL, USA/Canada | |
| Identification | UL 61010-1 |
| UL 61010-2-201 | |
| UL 61010-2-030 | |
| CAN/CSA No. 61010-1-12 | |
| CAN/CSA C22.2 No. 61010-2-201 | |
| CSA C22.2 No. 61010-2-030 | |
| [Ex ia Ga] IIC X | |
| [Ex ia Da] IIIC X | |
| Ex ec [ia Ga] IIC T4 Gc X | |
| Ex ec [ia IIIC Da] IIC T4 Gc X | |
| [AEx ia Ga] IIC | |
| [AEx ia Da] IIIC | |
| AEx ec [ia Ga] IIC T4 Gc | |
| AEx ec [ia IIIC Da] IIC T4 Gc | |
| Certificate | E330267 |
| E199827 | |
| , C.D.-No 097645050 | |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 3 |
| Certificate | 1435.IM.131623/19 |
| Systematic Capability | |
| Identification | 3 |
| Corrosive gas test | |
| Identification | ISA S71.04.2013 G3 Harsh Group A |
| UL data | |
| Operating mode | Indoor use |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrical isolation | 3-way isolation |
| GB Standard | |
| Standards/regulations | GB/T 3836.1 |
| GB/T 3836.3 | |
| GB/T 3836.4 | |
| Mounting type | Plug-in mounting |
| Mounting position | any |
| Item number | 1095564 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DK1254 |
| GTIN | 4055626925400 |
| Weight per piece (including packing) | 120.59 g |
| Weight per piece (excluding packing) | 56.19 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 10.0 | EC002653 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(a)-I, 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057